IESNA:LM-63-2002
[TEST]P942922
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-930-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21998
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2515.5 2477 2502.7 2552.8 2608.8 2664.8 2717.3 2758.2 2795.5 2848
2926.2 3052.2 3229.5 3439.6 3765.1 4304.1 4912 5633 6518.6 7413.5
8364.4 9106.4 9570.8 9908 10036.3 10085.3 10258 10599.9 10591.7 9640.8
7232.6 3093 809.7 334.9 124.8 35 0
2515.5 2491 2516.7 2566.8 2622.8 2678.8 2729 2769.9 2807.2 2857.4
2933.2 3058 3233 3438.4 3752.2 4264.5 4861.8 5561.9 6424.1 7436.8
8380.7 9108.8 9565 9890.5 10025.8 10105.2 10294.2 10636 10581.2 9556.8
7008.6 2867.9 808.6 326.7 123.7 33.8 0
2515.5 2487.5 2509.7 2556.3 2610 2661.3 2706.8 2737.2 2765.2 2806
2870.2 2975.2 3128 3313.6 3591.2 4041.6 4616.8 5298.2 6050.7 6906
7756.5 8528.9 9070.3 9443.6 9696.8 9945.3 10261.5 10650 10828.6 10141.3
8041.2 4084.8 1234.4 453.9 220.5 47.8 0
2515.5 2482.8 2503.8 2545.8 2591.3 2635.7 2676.5 2697.5 2711.5 2732.5
2772.2 2842.2 2951.9 3084.9 3271.6 3577.2 3996.1 4489.6 5046.2 5683.2
6389.1 7127.6 7826.5 8427.4 8946.6 9449.5 10107.5 10895.1 11521.6 11514.6
10377 7681.8 3482.7 1354.6 467.9 162.2 0
2515.5 2482.8 2499.2 2536.5 2576.2 2615.8 2655.5 2677.7 2688.2 2698.7
2733.7 2783.9 2869 2965.9 3075.5 3238.9 3483.9 3794.3 4185.1 4654.1
5186.2 5740.4 6377.4 7056.5 7770.5 8534.7 9398.1 10452.9 11773.6 12872.7
13055.9 11684.9 7946.7 3882.9 1369.8 333.7 0
2515.5 2484 2498 2531.8 2570.3 2612.3 2649.7 2675.3 2688.2 2701
2740.7 2795.5 2874.9 2960 3039.4 3146.7 3335.7 3579.6 3899.3 4293.6
4739.3 5229.3 5743.9 6351.8 7023.8 7768.2 8639.7 9726 11229.9 12800.4
13691.7 12799.2 9451.8 5304 2187.6 506.4 0
2515.5 2482.8 2494.5 2527.2 2565.7 2606.5 2643.8 2671.8 2689.3 2710.3
2748.8 2807.2 2877.2 2940.2 2992.7 3077.9 3224.9 3412.7 3676.4 4006.6
4377.6 4777.8 5221.2 5722.9 6301.6 6937.5 7781 8833.4 10252.2 11984.8
13086.2 12075.8 8292.1 4328.6 1583.3 270.7 0
2515.5 2491 2493.3 2520.2 2558.7 2604.2 2647.3 2683.5 2713.8 2734.8
2760.5 2799 2843.4 2873.7 2907.5 2962.4 3040.5 3139.7 3290.2 3516.6
3769.8 4059.1 4388.1 4761.5 5179.2 5678.5 6272.4 7012.1 7922.2 9095.9
9824 8570.9 5535 2468.8 631.2 103.8 0
2515.5 2499.2 2498 2516.7 2554 2603 2653.2 2699.8 2737.2 2764
2788.5 2811.9 2818.9 2816.5 2828.2 2853.9 2895.9 2957.7 3052.2 3189.9
3381.2 3602.9 3873.6 4193.3 4556.1 4964.5 5410.2 5931.7 6553.6 7090.3
6963.1 5558.4 3175.9 1146.9 285.9 80.5 0
2515.5 2507.3 2508.5 2522.5 2557.5 2601.8 2660.2 2717.3 2762.9 2799
2829.4 2846.9 2846.9 2841 2835.2 2832.9 2843.4 2877.2 2942.5 3047.5
3196.9 3395.2 3628.6 3906.3 4234.1 4605.1 5003 5416 5759 5801.1
5125.5 3389.4 1211.1 327.9 159.8 63 0
2515.5 2520.2 2526 2547 2584.3 2628.7 2690.5 2754.7 2814.2 2870.2
2925 2969.4 3000.9 3028.9 3053.4 3082.5 3125.7 3184 3271.6 3412.7
3623.9 3905.1 4258.6 4724.1 5322.7 5953.9 6613.1 7109 7172 6223.4
4331 2127 586.9 194.8 87.5 25.7 0
2515.5 2523.7 2534.2 2557.5 2598.3 2649.7 2716.2 2788.5 2858.5 2930.9
3010.2 3087.2 3164.2 3242.4 3331.1 3446.6 3590.1 3776.8 4019.4 4329.8
4717.1 5158.2 5648.2 6233.9 6874.5 7450.8 7793.9 7733.2 7047.1 5493
3347.4 1591.4 537.9 187.8 73.5 15.2 0
2515.5 2529.5 2547 2578.5 2626.3 2684.7 2761.7 2849.2 2933.2 3031.2
3143.2 3272.7 3420.9 3593.6 3805.9 4075.4 4399.8 4762.7 5139.5 5521
5892.1 6232.7 6547.8 6887.3 7238.5 7469.5 7434.5 7025 6125.4 4503.6
2648.5 1146.9 425.9 172.7 70 16.3 0
2515.5 2540 2573.8 2624 2690.5 2768.7 2869 2984.5 3126.9 3305.4
3538.7 3818.8 4127.9 4483.8 4821 5118.5 5346 5505.9 5605 5670.4
5728.7 5753.2 5690.2 5561.9 5336.7 4893.3 4153.6 3138.5 2046.5 1171.4
632.4 360.5 227.5 144.7 80.5 19.8 0
2515.5 2548.2 2600.7 2669.5 2754.7 2857.4 2988 3164.2 3388.2 3670.6
3982.1 4279.6 4539.8 4727.6 4830.3 4856 4815.2 4710.1 4531.6 4262.1
3905.1 3461.7 2916.9 2309 1754.8 1344.1 1058.2 842.4 672 543.7
428.2 333.7 254.4 169.2 92.2 21 0
2515.5 2558.7 2632.2 2719.7 2821.2 2949.5 3123.4 3357.9 3646.1 3947.1
4206.1 4392.8 4478 4462.8 4361.3 4183.9 3921.4 3556.2 3143.2 2722
2363.8 2085 1850.5 1610.1 1361.6 1143.4 963.7 815.6 683.7 568.2
466.7 375.7 287 185.5 110.8 33.8 0
2515.5 2570.3 2661.3 2767.5 2894.7 3051 3264.6 3543.4 3843.3 4083.6
4222.4 4249.3 4182.8 4041.6 3833.9 3529.4 3159.5 2778 2454.8 2227.3
2085 1966 1813.1 1634.6 1411.8 1239.1 1096.7 952.1 824.9 715.2
611.4 499.4 389.7 278.9 171.5 59.5 0
2515.5 2586.7 2695.2 2816.5 2957.7 3132.7 3368.4 3664.7 3941.3 4097.6
4115.1 4018.3 3865.4 3675.2 3424.4 3112.9 2772.2 2473.5 2297.3 2185.3
2029 1875 1675.4 1500.4 1454.9 1356.9 1223.9 1092.1 967.2 843.6
721 609 487.7 368.7 242.7 87.5 0
2515.5 2597.2 2719.7 2858.5 3018.4 3207.4 3451.2 3725.4 3957.6 4027.6
3944.8 3776.8 3595.9 3392.9 3150.2 2863.2 2572.7 2384.8 2318.3 2190
2012.6 1772.3 1551.8 1514.4 1453.8 1355.8 1233.2 1104.9 980.1 858.7
738.5 628.9 507.5 394.4 255.5 107.3 0
2515.5 2607.7 2739.5 2892.4 3066.2 3266.9 3517.7 3794.3 3962.3 3929.6
3759.2 3552.7 3370.7 3194.5 2977.5 2720.8 2492.2 2423.3 2347.5 2184.1
1932.1 1621.8 1535.4 1485.3 1445.6 1348.8 1234.4 1114.2 988.2 863.4
746.7 606.7 460.9 343 211.2 85.2 0
2515.5 2614.7 2745.3 2905.2 3086 3293.7 3550.4 3825.8 3965.8 3884.1
3674.1 3462.9 3276.2 3095.4 2898.2 2684.7 2500.3 2456 2351 2159.6
1852.8 1597.3 1514.4 1452.6 1418.8 1333.6 1233.2 1116.6 997.6 880.9
767.7 618.4 458.5 341.9 170.3 72.3 0
2515.5 2610 2747.7 2906.4 3087.2 3293.7 3548.1 3824.6 3975.1 3896.9
3686.9 3473.4 3286.7 3108.2 2915.7 2710.3 2528.3 2486.3 2374.3 2178.3
1863.3 1605.4 1517.9 1446.8 1409.4 1327.8 1233.2 1118.9 1002.2 887.9
770.1 609 453.9 325.5 168 66.5 0
